Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
5A100 series - air valve
Bill of material
5A120M5
MODEL
mm
TYPE
mm
PORT
mm
TT
Thread type
mm
A
mm
B
27 mm
C
18 mm
P
M5X0.8 mm
PA
mm
PB
14 mm
PC
mm
PD
0 mm
Q
M5X0.8 mm
QA
27 mm
QB
mm
R
3.3 mm
RA
30 mm
RB
mm
RC
13 mm
S
3.3 mm
SA
14 mm
SB
mm
SC
9.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models