Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRWORK
Description
Intermediate Hinge For Tie Rods Cylinders Ø250-320 (MT4) - Zinc coated steel
Bill of material
AR4183250
C2
Code
AR4183250
MAT
Material
Zinc coated steel
PCG
Packaging
DI
Ø
250 mm
A
220 mm
TM
320 mm
TL
40 mm
TK
50 mm
TD
ØTD
40 mm
D
ØD
268 mm
D1
ØD1
20.25 mm
UW
295 mm
R1
180 mm
NUT
Nut
M20X2.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models