Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCH12-200W - Clean Room Ball Screw Actuator
Bill of material
KCH12-L05-100-BC-M20-C3
MODEL
Model
KCH12
BSL
Ball Screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
MOTOR
Motor
L
374 mm
A
200 mm
M
0 mm
N
4 mm
KG
6.62 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models