Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
2711 - Weighing digital transmitter
Bill of material
2711-E
PN
Part Number
2711-E
SERIES
Series
2711
CODE
Code
0042407
TYPE
Description
Transmissor digital de pesagem 2711
WEIGHT
Weight
300 g
FB
FieldBus
FBD
FieldBus Description
2 portas Ethernet/IP (permite conexão em anel)
PORT1
Port 1
1 Modbus RTU auxiliary port
PORT2
Port 2
1 Ethernet TCP/IP port for AlfaWebMonitor
PORT3
Port 3
1 porta USB para configuração (IP do AlfaWebMonitor e Calibração)
PORT4
Port 4
1 Weighing channel
FTA
Storage temperature range
-25°C à 70°C degree Celsius
FTO
Operating temperature range
5°C to 50°C degree Celsius
FA
Faixa de alimentação
8 to 32VDC Vcc
CON
Consumption
3,80W à 24Vcc (típico) W-Vcc
GP
Protection Grade
IP-20
DIM
Dimensions
108x32x141 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models