Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
B7RWWMS - Tee Reducing-Flange one end
Bill of material
9634048704
IDNR
Item number
NAME
Name
DESC
Description
WxTC S/O Red Tee, Pol'd ID/OD
SHAPE
Shape
Tee Reducing-Flange one end
STANDARD
Standard
ASME
MATERIAL
Material
316L
SURFACE
Surface
#7
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
142.9 mm
A2
Height
95.3 mm
OD1
Diameter
152.4 mm
OD2
Diameter
mm
ID1
Diameter
146.86 mm
ID2
Diameter
mm
F1
Diameter
mm
F11
Diameter
mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    B7RWWM - Tee Reducing-Flange stud
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
    Alfa Laval
    SRU Bareshaft - Rotary Lobe Pumps
    Alfa Laval
    B7WWMS - Tee-Flange stud
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    B7WWMS - Tee-Flange stud
    Alfa Laval
    B7WMM - Tee
    Alfa Laval
    B7WWM - Tee-Flange stud
    Alfa Laval
    B7RMP - Tee Reducing-Flange three ends
    Alfa Laval
    B9WWWW - Cross
    Alfa Laval
    L7WWW - Tee
    Alfa Laval
    2WCL - Bend 90
    Alfa Laval
    BS4825 - Tee Reducing
Previews
3D
Dimension
2D
Download CAD models