Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Alfa Laval
Description
B2KS - BPE Weld 45
Bill of material
9634000423
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Bend 45
SIZEINCH
Size
Inch
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
A1
Height
mm
A2
Height
mm
ANG1
Angle
45 °
R
Radius
mm
OD1
Diameter
mm
ID1
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    14WMPS - Short Ferrule
    Alfa Laval
    B2KMW - Bend 45-Flange one end
    Alfa Laval
    B7WWW - Tee
    Alfa Laval
    B2KS - Bend 45
    Alfa Laval
    2WK - Bend 45
    Alfa Laval
    LKB Manual 4-Inch - Butterfly Valve
    Alfa Laval
    B2UMPBOA - Use point
    FG INOX
    I.2PASB1016 - Plain welding flanges 01B-TYPE NP 10/16 Stainless steel 304L or 316L
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.4307 - 1.4404
    Alfa Laval
    A13MHP - Clamp rings
    Alfa Laval
    B288S - Bend 88
    FG INOX
    P.P4C45_A - ASME BPE 45° WELDING BENDS Stainless steel 316L
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
Previews
3D
Dimension
2D
Download CAD models