Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Alfa Laval
Description
B7RWWM - Tee Reducing-Flange stud
Bill of material
9634039968
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Tee Reducing-Flange stud
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
    Alfa Laval
    B7WWMS - Tee-Flange stud
    Alfa Laval
    Tubes - Hygienic, ISO 2037
    Alfa Laval
    B288CMP - Bend 88-Flange two ends
    Alfa Laval
    13MHHS - Clamp ring
    Alfa Laval
    B7WWM - Tee-Flange stud
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    B31 - Reducer Concentric
    Alfa Laval
    16AMP - End Cap 16AMP
    Anderson Negele America
    EL - Standard 90mm Sanitary Pressure Gauge
    Alfa Laval
    L31 - Reducer Concentric
    Alfa Laval
    B9RWWWW - Cross Reducing
    Alfa Laval
    B7WMSW - Tee-Flange one end
Previews
3D
Dimension
2D
Download CAD models