Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
Alfa Laval
Description
B9RWWWW - Cross Reducing
Bill of material
9634040168
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Cross Reducing
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B9WWWW - Cross
    Alfa Laval
    BS14AM - Ferrule
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    Reducer Concentric
    Alfa Laval
    Unique SSV Change Over DN-50 - Seat Valves
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 72462 - Annealed SMS pipe (welded) brushed - Stainless steel 1.4307 - 1.4404
    Alfa Laval
    B7WWW - Tee
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 8020 - Welding equal tee - Stainless steel 316 L
    Alfa Laval
    A12MPS - Clamp rings
    Alfa Laval
    B7RWWW - Tee Reducing
    FG INOX
    A.4CCT_MN - MINI CLAMP FERRULES Stainless steel 316L
    VOSS
    Tube flange connection 6000 psi ZAKO - High pressure 400 bar, hole pattern template according to SAE J 518 C / ISO 6162
    Alfa Laval
    Union
    Alfa Laval
    B31M - Reducer Concentric
Previews
3D
Dimension
2D
Download CAD models