Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Alfa Laval
Description
Fit to DIN - Bend 180
Bill of material
9612156810
IDNR
Item number
NAME
Name
DESC
Description
SIZE
DN
mm
SHAPE
Shape
Bend 180
STANDARD
Standard
Fit to DIN
MATERIAL
Material
SURFACE
Surface
OD: Semi bright, ID: Raw
OD
Diameter
mm
ID
Diameter
mm
T
Thickness
mm
A
Length
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Fit to DIN - T-double bend
    Alfa Laval
    DIN11852 - Bend 90
    Alfa Laval
    Fit to DIN - Bend 90
    Alfa Laval
    2WUL - Bend 180
    Alfa Laval
    Tubes DIN 11850 - Sanitary, DIN 11850
    KIPP USA
    K1091 - Pull handles
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    LKB Manual 1-Inch - Butterfly Valve
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Alfa Laval
    Tubes - Tri-Clover UltraPure, ASME BPE
    Alfa Laval
    Clamp ring
    Alfa Laval
    A13MHM - Clamp rings
    Alfa Laval
    B2UMPBOA - Use point
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
Previews
3D
Dimension
2D
Download CAD models