Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alfa Laval
Description
Blank Bright
Bill of material
3131800352
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Blank
STANDARD
Standard
MATERIAL
Material
SURFACE
Surface
Bright
OD1
Diameter
41 mm
H1
Height
13 mm
F1
Diameter
50 mm
FH1
Height
10 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Blank IDF
    Alfa Laval
    DIN11851 - Blind BD
    FG INOX
    A.4DINFE - DIN BLANKS Stainless steel 316
    RK Rose+Krieger
    stainless steel tube - 40x2
    Alfa Laval
    Flange
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    End Cap SB
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    Liner Expanding Bright
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 62109 - DIN welding liner for ISO pipe - Stainless steel 316L
    Alfa Laval
    Mounting Plate
    Alfa Laval
    Union
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 62113 - Welding liner - Stainless steel 304 - 316L
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 62117 - Blank liner - Stainless steel 316L
Previews
3D
Dimension
2D
Download CAD models