Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376Z-08 - Adapter set for pull-stud size 10
Bill of material
430223
BESTNR
Order No.
430223
D
Diameter
17.5 mm
D1
Diameter
25 mm
D2
Diameter
15 mm
D3
Diameter
12.5 mm
S1
5.5 mm
H
30 mm
GEW
Weight
62 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772430221
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models