Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-80-10 - Sequence valve, Pressure-time delayed
Bill of material
326280
BESTNR
Order No.
326280
ARTNR
Article No.
6918-80-10
PDF
catalog sheet
PDF
BA
Type
for O-ring joint
BT
Operating pressure
40 - 250 bar
Q
Nominal flow
8 l/min
EV
Delay setting range
1 - 10 s
DR
Direction of flow
P - A
OR1
OR-1 - O-ring
161810
GEW
Weight
1500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326289
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models