Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6919-2 - Pallet Decoupler Block, for single acting cylinders
Bill of material
61168
BESTNR
Order No.
61168
ARTNR
Article No.
6919-2
PDF
catalog sheet
PDF
GD
Set gas preload p 0
80* bar
SP
Reservoir volume
13 cm³
NG
4
DF
Flow
7.5 l/min
ANSE
Connections inputs P1+P2
G1/4
ANSA
Connections outputs K1 to K4
G1/4
GEW
Weight
4400 g
CTN
Customs tariff number
84836020
EAN
European Article Number
4020772061166
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models