Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2019. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2700 - Positioning system for laser marking
Bill of material
305797
BESTNR
Order No.
AUSFG
Design
B
487 mm
B1
445 mm
T
360 mm
H
mm
BL
max. Load
25 kg
POS
Pull-out length
mm
Enter value for POS
Pull-out length
mm
cm
inch
ft
AL
Pull-out length
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models