Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021111 - Unshrouded Header, Vertical, Through Hole
Bill of material
20021111-00006T1LF
PN
Part Number
20021111-00006T1LF
SERIES
Series
20021111
RC
Reserve Code
0 - Standard
TLB
Tail Length (Dim B)
MLA
Mating Length (Dim A)
0 - 3.05mm mm
N
N - Number of Positions per Row
PAOPT
Packing Option
T - Tube
PLOPT
Plating Options
LF
Lead Free Option
LF - Lead Free
X
Dim X
3.81 mm
Y
Dim Y
2.54 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models