Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10078993 - Eject Latch Header – Double Row – Vertical - PIP
Bill of material
10078993-G01-06ULF
PN
Part Number
10078993-G01-06ULF
SERIES
Series
10078993
PLOPT
Plating Option
G - 0.76 µm GXT (Pd Ni with Gold Flash) Over 1.27 µm Nickel Underplate
LT
Latch Type
N
N - Number of Positions per Row
PAOPT
Packaging Options
LF
Lead Free Option
LF - Lead Free
A
Dim A
4.000 mm
B
Dim B
20.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models