Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112519
Bill of material
112519
PN
Part Number
112519
DESC
Description
RF Connector BNC Straight Crimp Plug Belden 1695A 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
Q1
CT
Cable Type
Belden 1695A,Belden 4694P,Belden 82120,Belden 82248,Belden 87120,Belden 89120,Belden 89248
IMPEDANCE
Impedance
75
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10110
SC
Size Category
Miniature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models