您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
112966
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/112966.prj},{NB=112966},{SHA256=EnhnKpFcBCpcdvkQQYMAwqiKqQT2ss419DGQltMXNFs=},{INAME=00087__112966},{PN=112966},{DESC=RF Connector BNC Straight Crimp Jack Belden 1695A 75 Ohm},{BF=Nickel},{BM=Brass},{CG=Q1},{CT=Belden 1695A,Belden 4694P,Belden 82120,Belden 82248,Belden 87120,Belden 89120,Belden 89248},{IMPEDANCE=75},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=85},{TMIN=-40},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Straight},{CTERM=Crimp},{CM=Bayonet},{MC=500},{TS=Cable - Crimp},{AT=47-10110},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112966
Bill of material
112966
PN
Part Number
112966
DESC
Description
RF Connector BNC Straight Crimp Jack Belden 1695A 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
Q1
CT
Cable Type
Belden 1695A,Belden 4694P,Belden 82120,Belden 82248,Belden 87120,Belden 89120,Belden 89248
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10110
SC
Size Category
Miniature
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求