Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
AMR-Hydraulik Zwickau
Description
TYPE NDW25 according to ISO 6022 - Hydraulic cylinder round design
Bill of material
NDW25-140-90-121-M00-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
CNSORDERNO
Order code
BA
Design
Double acting | Synchronized cylinder, Special cylinder, single acting on request
DS
Pressure rating
bar/MPa
AL
Piston diameter
mm
MM
Piston rod diameter
mm
X
Stroke
mm
Enter value for X
Stroke
mm
cm
inch
ft
HUBST
Piston position
MT
Mounting type
XV
Position
mm
KK
Thread
NV
Piston rod width across flats
mm
DF
Damping
E
Ventilation
EE
Thread Oil connection
OAV
Oil connection front
OAH
Oil connection back
KD
Piston seal
SEN
Sensors
KSM
Piston rod material
A
Length of piston rod thread
mm
B
Centering collar diameter
mm
D
Cylinder max. diameter
mm
DA
Outside pipe diameter
mm
Y
Length
mm
PJ
Length
mm
VA
Length centering collar ground side
mm
VE
Length centering collar guide head
mm
WF
Length
mm
ZB
Length (max)
mm
ZJ
Length
mm
XO
Length
mm
INFO
Online info
Web link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models