Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,fixed, male, IP 54 nickel plated brass - Multitite fittings
Bill of material
260.117.0
CNSORDERNO
Article No.
DESCS
Short description
FITTING, FIXED - ISO - FCE IP 54
DESCL
Long description
T
Thread
ST
Size
mm
ID
Clamping range
mm
A
Length
mm
B
Length
mm
K1
Diameter
mm
K2
Diameter
mm
LK
Length
mm
KI
Width across flats
mm
KII
Diameter
mm
CSW
Width across flats
mm
C
Length
mm
LC
Width across flats
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Nickel plated brass
TMIN
Temp min
-55 °C
TMAX
Temp max
260 °C
DS
Protection Class
IP 54
TP
Typ Pack
BG
ETIM
ETIM code
6380214
ZTN
Customs number
74199990
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models