Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-3 Z4-0 T stainless steel A2 plain - Torx SEMS screws with split lock washer and small flat washer
Bill of material
A.R.T. 51289 - DIN 6900-3 Z4-0 T M3x8.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-3 Z4-0 T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
DIN 6905 - Split lock washer similar to DIN 128 A (Z4)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902C - Flat washer similar to DIN 433 (Z0)
D
Nominal thread diameter
3.0 mm
P
Threaded pitch
0.500 mm
L
Nominal length
mm
DK
Head diameter
6 mm
AD2
Outer diameter
5.6 mm
AD3
Outer diameter
6 mm
K
Head height
2.4 mm
H2
Height
1.3 mm
H2MIN
min.
0.7 mm
H3
Height
0.6 mm
ANTRIEB
Drive
Torx T10
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models