Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Pinch valve - DIN, Threaded End
Bill of material
V01HLUEND025
CNSORDERNO
Order number
V01HLUEND025
STD
Standard
DIN
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
172 mm
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
MD2
d2
Rp 1 mm
ML
d2
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models