Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aventics
Description
LU1 - Locking unit
Bill of material
R412003733
CNSORDERNO
Order number
D
Piston rod diameter
A
Length
mm
C
Distance
6 mm
DD
Distance
mm
E
Distance
mm
F
Width
mm
G
Width
mm
H
Diameter
mm
L
Distance
mm
M
Distance
mm
N
Distance
mm
O
Distance
mm
P
Distance
3 mm
Q
Height
mm
R
Distance
mm
S
Height
mm
T
Height
mm
U
Height
mm
V
Length
10 mm
W
Diameter
mm
X
Diameter
mm
Y
Diameter
mm
CNSMASSEXACT
Weight
kg
ROD
Suitable piston rod diameter
mm
EXT
Piston rod extension
mm
CAC
Compressed air connection
G 1/8
RP
Release pressure
bar
SHF
Static holding force
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models