Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CP 500 V1 - GAS SPRINGS - Heavy Load
Bill of material
CP 500 025 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
without Flange
CR
Compression Rate
IF
Initial Force (150 bar)
485 daN
IIF
Initial Intermediate Forces (150 bar)
485 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
485 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
18 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
190 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY LOAD
SERIEN
Series
CP
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models