Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Bäcker
Description
BK38.1201 - Machine levelling feet with fixing holes, adjustment spindle movable
Bill of material
BK38.1201.06016150
ARTNR
Item number
DESC
Description
Maschinenstellfüße mit Befestigungsbohrung, Gewindebolzen beweglich
D
Diameter (D)
mm
SW
(SW)
H
Height (H)
18 mm
D1
Length (d1)
mm
KLEIND
Thread (d)
S
Length (S)
mm
D2
Length (d2)
mm
KLEINC
Length (c)
7.5 mm
H1
Height (h1)
24 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models