Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system WGT/K | WKT/K 16 - Positioning systems in compact design W
Bill of material
WGT16100000362(70,200,0,0,0)
TYP
Type designation
WGT/K 16 WKT/K 16
Q
Width
mm
Enter value for Q
Width
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
AF
Version
SP
Spindle
SPA
Selection of screw
FPA
Choice of guide body profile
SA
Choice of carriages
OS
Optionally carriages
SVL
Move the carriage
AV
Drive version
SAW
Selection of screw
SGK
Ballscrew pitch accuracy
AM
End play of ball nut
L
Basic length
162 mm
CNSORDERNO
Order number
WGT16100000362
INFO
Datasheet
Product datasheet
LMAX
Total length
362 mm
A
Width
80 mm
B
distance
54 mm
C
distance
25 mm
D2
distance
28 mm
E1
Height
39 mm
E2
Height
41 mm
F
Diameter
16 mm
G1
distance
40 mm
G2
distance
28 mm
H
Height
10 mm
J
Thread
M6 mm
K1
distance
24 mm
K2
distance
70 mm
N1
Thread
M4
N2
Thread
M5
M
Thread
M5
O
distance
56 mm
P
Width
45 mm
R1
distance
68 mm
R2
distance
28 mm
S
Diameter shaft
5 mm
T1
distance
38 mm
T2
distance
18 mm
GG
Basic weight
1.75 kg
G100
Weight per 100 mm
0.37 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models