Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 3 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903083
PN
Part Number
SD
Screw Diameter
12,14,16,18,20
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
3 Inch
B
9.880 Inch
C
2.880 Inch
D
3.000 Inch
E
Hole Diameter
25/32 Inch
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models