Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 613-11
Bill of material
BALLUFF BNS 816-B02-PA-12-613-11
TC
Product identifier
BNS 816-B02-PA-12-613-11
PX
Product view
40134_00
GF
Housing form
SA
number of plungers
2-fold
CS
Code for Switching element
L1
Switch position spacing
mm
L2
distance L2
60 mm
L3
gap L3
30 mm
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型