Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Bando
Description
15 mm
Bill of material
28S4.5M0150A
N
No. of teeth
SHAPE
Shape
MAT
Material
Carbon steel
DP
dp
mm
DO
do
mm
W
21 mm
L
mm
WA
mm
S
s
mm
B
mm
DB
db
mm
AP
Additional processing
NTH
No. of Tap hole
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
MASS
Mass (Rough estimate)
g
FL
Flange
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models