Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
Bill of material
102360028
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
30 mm
B1
b1
10.8 mm
C
2 mm
R3
r3
19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models