Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 2517 - Taper bushes
Bill of material
392517035
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
85 mm
L
Length
44.5 mm
SCREW
Screw
1/2''
CDS
Tightening torque
48 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models