Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_3433_001 - Cinch Connectivity Solutions
Bill of material
133-3433-001
PN
Part Number
133-3433-001
DESC
Description
MCX Plug, Straight Cabled, RG179
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models