Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0110FF2E
Bill of material
0ZCH0110FF2E
PN
Part Number
0ZCH0110FF2E
DESC
Description
1210 SMT PPTC, 1.10 Ih, 8V
VVRVDC
Vmax Voltage Rating
8 VDC
R1O
R1max
0,21 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models