Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRE0008FF1C
Bill of material
0ZRE0008FF1C
PN
Part Number
0ZRE0008FF1C
DESC
Description
Radial PPTC, 0.08 Ih, 240V
VVRVDC
Vmax Voltage Rating
240 VDC
VVRVAC
Vmax Voltage Rating
240 VAC
R1O
R1max
26 Ohm
IHOLDCR
IHOLD Current Rating
0,08 A
ITRIPCR
ITRIP Current Rating
0,19 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (2000 pcs.)
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models