Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_q0t12h - Bel Power Solutions
Bill of material
0RQ1-Q0T12H
PN
Part Number
0RQ1-Q0T12H
DESC
Description
Quarter-Brick DC-DC Converter, Power 400W, Output 12VDC, 33A, Input 36-75VDC, Active Low, with baseplate, Through Hole Mount, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
12 VDC
OC
Output Current
33 A
VIN
Voltage Input
36-75 VAC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models