Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc200_1048g - Bel Power Solutions
Bill of material
ABC200-1048G
PN
Part Number
ABC200-1048G
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 200W, Output 48VDC, 4.25A, Input 90-264VAC, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
4,25 A
OT
Operating Temperature
-10 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    abc40_1024g - Bel Power Solutions
    Bel Fuse
    350inv60_120_240_9g - Bel Power Solutions
Previews
3D
2D
Download CAD models