Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1012_s - Bel Power Solutions
Bill of material
ABC401-1012-S
PN
Part Number
ABC401-1012-S
DESC
Description
Industrial AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Fan, Enclosed
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
33,3 A
OT
Operating Temperature
-20 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models