Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1036 - Bel Power Solutions
Bill of material
ABC401-1036
PN
Part Number
ABC401-1036
DESC
Description
Industrial AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Convection Cooling, Open Frame
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
36 VDC
OC
Output Current
11,1 A
OT
Operating Temperature
-20 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models