Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw480_24 - Bel Power Solutions
Bill of material
LDW480-24
PN
Part Number
LDW480-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 72VDC, 24A, Input 187-550VAC
POWER
Power
480 W
VI
Voltage Input
187 - 550 VAC
OV
Output Voltage
24 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models