Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC246-7LIRC
Bill of material
PSC246-7LIRC
PN
Part Number
PSC246-7LIRC
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 144W, Output 24VDC, 6A, Input 31-144VDC, Input Filter (Option), Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar
POWER
Power
144 W
OV
Output Voltage
24 VDC
OC
Output Current
6 A
VIN
Voltage Input
31-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
6 A
AFO
Auxiliary functions and options
Input filter (option), Inhibit input, Control input for output voltage adjustment, Thyristor crowbar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models