Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
sgp1200_12g - Bel Power Solutions
Bill of material
SGP1200-12G
PN
Part Number
SGP1200-12G
DESC
Description
Front End AC-DC Power Supply, Power 1200W, Output 12VDC, 93.3A, Input 90-264VAC, Normal Airflow
POWER
Power
1200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
93,3 A
OT
Operating Temperature
0 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    a41_175_20 - Signal Transformer
    Bel Fuse
    pes1600_12_080na - Bel Power Solutions
    ABB Low Voltage & Systems
    MNS 3.0
Previews
3D
2D
Download CAD models