Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET1500-12-054NA - Bel Power Solutions
Bill of material
TET1500-12-054NA
PN
Part Number
TET1500-12-054NA
DESC
Description
Front End AC-DC Power Supply, Power 1500W, Output 12VDC, 125A, Input 100-277VAC, Normal Airflow, C14 Socket
POWER
Power
1500 W
OV
Output Voltage
12 VDC
OC
Output Current
125 A
VIVAC
Voltage Input
100-277 VAC
VIVDC
Voltage Input
200-350 VDC
OT
Operating Temperature
-5 to 50 °C
DIMENSIONSLXWXH
Dimensions LxWxH
321.5 x 54.5 x 40 mm
VOUT1
Vout 1
12 VDC
LOUT
lout 1
125 A
AIRFLOW
Airflow
Normal
ROHS
RoHS
RoHS Compliant
IC
Input Connector
IEC 60320-C14 type
MO
Model Option
Standard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models