Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_3_120 - Signal Transformer
Bill of material
241-3-120
PN
Part Number
241-3-120
DESC
Description
Split Bobbin Transformer with High Isolation, 2.4VA Power, 115V Input
POWERVA
Power
2,4 VA
OS
Output Series
120VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
2.07 in. (52.6 mm)
WIDTH
Width
1.17 in. (29.7 mm)
HEIGHT
Height
1.23 in. (31.2 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models