Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40_60_lpi - Signal Transformer
Bill of material
40-60-LPI
PN
Part Number
40-60-LPI
DESC
Description
International Low Profile Transformer, 2.5VA Power, 115V/230V Input, 40VCT Output Series, 20V Output Parallel
POWERVA
Power
2,5 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.27 lbs (0.12 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.65 in. (41.9 mm)
HEIGHT
Height
0.72 in. (18.3 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models