Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_1_2 - Signal Transformer
Bill of material
DU-1/2
PN
Part Number
DU-1/2
DESC
Description
Step Up/Down Power Isolation Transformer, 500VA Power, 208/214/220/224/230/240V Output Series
POWERVA
Power
500 VA
OS
Output Series
208/214/220/224/230/240V
OP
Output Parallel
104/110/120V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
18 lbs (8.16 kg)
LENGTH
Length
5.31 in. (134.9 mm)
WIDTH
Width
5.31 in. (134.9 mm)
HEIGHT
Height
5.25 in. (133.4 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models