Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5214 - Welding nipple Length 200 mm - Stainless steel 316L
Bill of material
Béné Inox 652143-100
REF
Reference
FORM
Forme
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D1
mm
D2
mm
F
Pouces
POIDS
kg
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models