Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58873 - Air release valve - BSP threaded - Stainless steel 316
Bill of material
Béné Inox 458873-2015
REF
Reference
458873-2015
DN
15 mm
DNP
1/2" Pouces
D
120 mm
F1
3/4" Pouces
F2
1/2" Pouces
L
144 mm
POIDS
1.6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models