Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8014 - 90° welding bend - Stainless steel 316L
Bill of material
Béné Inox 680144-400
REF
Référence
MATIERE
Inox 316 L
FINITION
DP
pouce
D
mm
E
mm
L
mm
R
mm
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models