Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXR32-S43-P43 - Portal robot
Bill of material
MAXR32R-S43BB1000-P43BB0500 + PLE80 (3:1) + BMH1002xxxA2A + PLE80 (5:1) + BMH1001xxxA2A
P
Product
Multi axes system
BF
Design
Portal robot
BG
Size of the base axis
80
AAB
Number of independent axes/directions
two axes system
A
Configuration
TBX
Type and size of the base axis
MAX S43
LAX
Carriage drive element
Toothed belt
FX
Guide type
HUBX
Stroke
mm
Entrez la valeur pour HUBX
Stroke
mm
cm
inch
ft
HUBSTX
Stroke position
mm
Entrez la valeur pour HUBSTX
Stroke position
mm
cm
inch
ft
GMSX
Motor Interface
GX
Gearing
RRX
Reduction Ratio
MX
Motor
MAX
Motor connection
MOX
Motor options
HBX
Holding brake
TBY
Type and size of the second axis
PAS 43
LAY
Carriage drive element
Toothed belt
FY
Guide type
HUBY
Stroke
mm
Entrez la valeur pour HUBY
Stroke
mm
cm
inch
ft
HUBSTY
Stroke position
mm
Enter value for HUBSTY
Stroke position
mm
cm
inch
ft
GMSY
Motor Interface
GY
Gearing
RRY
Reduction Ratio
MY
Motor
MAY
Motor connection
MOY
Motor options
HBY
Holding brake
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)