Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN700 - Adjustable knob with scale 0...9, 100 graduations
Bill of material
Verstellknopf GN700-66-K12-S
ARTNR
D1
66 mm
D2
H7 bore with keyway (K)
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
0.5600 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
VIDEO
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models